N-Programm
Manufacturer | K.A. Schmersal GmbH & Co. KG |
---|---|
Description | NDLP30BL/GB |
Part number | 103009738 |
Selection | NDLP30BL/GB |
Mass | 36 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Selection device by
Order code
Colour actuation surface
Yellow
Colour sealing
Blue
Colour front ring
Silver
Short description
Mushroom impact button
Product type description
NDLP30BL/GB
EAN
4030661469232
Protection class
IP69K
Weight [g]
36
Info
https://products.schmersal.com/view/103009738
Mounting flange
Short description
Mounting flange ELM
Product type description
ELM
Order code
101014387
EAN
4250116201648
Weight [g]
10
Info
belongs to the device head
Contact element assembly Pos. 1
Contact element assembly Pos. 2
Light element assembly Pos. 3
Assembly
Contact the supplier

SCHMERSAL
Industrial Switches
-
K. A. Schmersal GmbH & Co. KG
K. A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
www.schmersal.com
info@schmersal.com
