SLB 240
Manufacturer | K.A. Schmersal GmbH & Co. KG |
---|---|
Description | SLB240 Safety light barrier |
Part number | 103013805 |
Selection | SLB240-ER-4-ST |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Selection
Type
Order number
103013805
Short description
Safty light barrier
EAN
4030661492445
Safety type referred to IEC 61496-1
2
Performance Level (PL) / Safety Integrity Level (SIL)
PL c / suitable for use in SIL 1
Range [mm]
300-15000
Connection
Connector plug M12
Protection class
IP67
Weight [g]
140
eCl@ss
27272701
Info
https://products.schmersal.com/view/103013805
Documentation
Contact the supplier

SCHMERSAL
Industrial Switches
-
K. A. Schmersal GmbH & Co. KG
K. A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
www.schmersal.com
info@schmersal.com
