PS215 with roller lever N200
Manufacturer | K.A. Schmersal GmbH & Co. KG |
---|---|
Description | PS215 with roller lever N200 |
Part number | 103014998 |
Selection | PS215-T12-N200 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Selection
Type
Order number
103014998
Positioning roller lever head [ ° ] [ 8 x 45° ]
[ >0< .. 360 ]
Positioning roller lever [ ° ] [ 24 x 15° ]
[ >0< .. 360 ]
Positioning lever [ ° ] [ -80° … +80° ]
[ -80 .. >0< .. 80 ]
Orientation lever [ ° ]
Adjustment lever length [mm] [ Increment 2 mm ]
[ 0 .. >42< ]
Short description
Position switch with roller lever N200
EAN
4030661502113
B10D Normally closed contact (NC)
20000000
Contacts
1 NO / 2 NC
Connection
Screw connection
Protection class
IP66, IP67
Switching principle
electromechanical
Weight [g]
266
eCl@ss
27270601
Info
https://products.schmersal.com/view/103014998'>products.schmersal.com</a>
Contact the supplier

SCHMERSAL
Industrial Switches
-
K. A. Schmersal GmbH & Co. KG
K. A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
www.schmersal.com
info@schmersal.com
