PS316 with rod lever J300
Manufacturer | K.A. Schmersal GmbH & Co. KG |
---|---|
Description | PS316 with rod lever J300 |
Part number | 103015163 |
Selection | PS316-T11-J300 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Selection
Type
Order number
103015163
Positioning roller lever head [ ° ] [ 8 x 45° ]
[ >0< .. 360 ]
Positioning rod lever [ ° ] [ 24 x 15° ]
[ >0< .. 360 ]
Positioning rod lever [ ° ] [ -80° … +80° ]
[ -80 .. >0< .. 80 ]
Orientation rod lever [ ° ]
Adjustment lever length [mm] [Increment 2 mm]
[ -90 .. >0< .. 90 ]
Short description
Position switch with rod lever J300
EAN
4030661502977
B10D Normally closed contact (NC)
20000000
Contact
1 NO / 1 NC
Connection
Cable entry M20, Screw connection
Protection class
IP66, IP67
Switching principle
electromechanical
Weight [g]
143
eCl@ss
27270601
Info
https://products.schmersal.com/view/103015163
Contact the supplier

SCHMERSAL
Industrial Switches
-
K. A. Schmersal GmbH & Co. KG
K. A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
www.schmersal.com
info@schmersal.com
