SLC240COM
Manufacturer | K.A. Schmersal GmbH & Co. KG |
---|---|
Description | SLC240COM Safety light curtain |
Part number | 103016168 |
Selection | SLC240COM-ER-1050-30 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Selection
Type
Order number
103016168
Short description
Safety light curtain
EAN
4030661507286
Safety type referred to IEC 61496-1
2
Protected field height [mm]
1050
Resolution [mm]
30
Range of the protection field [mm]
300 - 12000
Blanking
yes
Series Wiring
yes
Connection
Connector plug M12
Protection class
IP67
Weight [g]
1600
eCl@ss
27272704
Info
https://products.schmersal.com/view/103016168
Contact the supplier

SCHMERSAL
Industrial Switches
-
K. A. Schmersal GmbH & Co. KG
K. A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
www.schmersal.com
info@schmersal.com
