GR basic programme cast iron & steel

Quantity Manufacturer Description Part number
1 SIT GR basic programme cast iron & steel GRMP 90/100 A/A F20/F20
1 AR 90/100
CAD models
Please make sure this software has been installed.

Product selection

Left Hub Type
Bore Size Left (mm)
Right Hub Type
Bore Size Right (mm)
Spider

Documentation

Contact the supplier

SIT SpA

SIT SpA

SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.

Google Map