Air Piloted Valve LVA60-10N-C

Manufacturer SMC
Description Air Piloted Valve, Body Ported, 2 Ports, 2 Positions
Manufacturer Part Number LVA60-10N-C
MI Item Number 04566427
Distributor Motion Industries
Motion Internal Description LVA60-10N-C
E-Shop link https://www.motionindustries.com/products/sku/04566427
Body Material PTFE
Flow Coefficient (Cv) / Flow Factor (Kv) 8 Cv
Flow Direction 2-Way
Maximum Operating Pressure +0.4 Mpa2
Minimum Operating Pressure 0 Mpa
Normal State Normally Closed
Number of Pilots Double Pilot
Number of Ports 2
Number of Positions 2
Operating Medium Air
Operating Pressure Range 0 to +0.4 Mpa
Operating Temperature Range 0 to +100 °C
Orifice Diameter 22 mm
Overall Height 75 mm
Overall Length 138 mm
Overall Width 58 mm
Piping Type Body Ported
Port 1 Size/Type 1/2 NPT
Port 2 Size/Type 1/8 NPT (Pilot)
Proof Pressure +1 Mpa
Seal Material PTFE
Weight 2.43 lbs
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map