Pipe Clamps Standard Series DIN 3015, Pipe O.D. 6 - 102 mm
Manufacturer | Walter Stauffenberg GmbH & Co. KG |
---|---|
Standard | DIN 3015 |
Description | Pipe Clamps Standard Series DIN 3015, Pipe O.D. 6 - 12 mm |
Part number | 106,4A AL-ASE M W1 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Inside
Material and Design of Clamp Bodies
Type of Mounting
Rail
-
Height of Mounting Rail
-
Length of Mounting Rail
-
Type of Installation
Material Insert
Material and surface finishing of Metal Parts
Assembling and Packaging
Documentation
Contact the supplier

Walter Stauffenberg GmbH & Co. KG
Mechanical connection elements
-
Walter Stauffenberg GmbH & Co. KG
Walter Stauffenberg GmbH & Co. KG
Im Ehrenfeld 4
58791 Werdohl
Germany
www.stauff.com
sales@stauff.com
