VULKOPRIN
›
Drive wheels made of Vulkollan® polyurethane with H7 bore + keyway
›
Series EH - width 100 > 200 mm

Drive wheels made of Vulkollan® polyurethane with H7 bore and keyway - width 100 > 200 mm (series EH)
Drive wheels with cast iron or steel welded centre and elastic, firmly bonded tyre made of Vulkollan® polyurethane® 92° Shore A: colour light brown, extremely wear-resistant, high load capacity - on H7 bore with keyway in acc. with DIN 6885 JS9
Manufacturer | VULKOPRIN |
---|---|
Description | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 300, bore = 60 |
Part number | VK XS 300 100 060 |
CAD модели
Моля, уверете се, че този софтуер е инсталиран.
Този сайт е защитен от reCAPTCHA и се прилагат Политиката за поверителност и Условията на услугата на Google.
The link to this page has been copied in your clipboard.
Избиране на продукт
Index | Selector | Part Number | Description | Wheel diameter | Tread width | Bore | Hub length | Load capacity </br> by 4 km/h | GG / SG |
---|---|---|---|---|---|---|---|---|---|
1 | 1 | VK XS 250 130 040 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 250, bore = 40 | 250 | 130 | 40 | 130 | 2700 | Cast iron wheel center |
2 | 2 | VK XS 250 130 045 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 250, bore = 45 | 250 | 130 | 45 | 130 | 2700 | Cast iron wheel center |
3 | 3 | VK XS 250 130 050 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 250, bore = 50 | 250 | 130 | 50 | 130 | 2700 | Cast iron wheel center |
4 | 4 | VK XS 250 130 055 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 250, bore = 55 | 250 | 130 | 55 | 130 | 2700 | Cast iron wheel center |
5 | 5 | VK XS 250 130 060 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 250, bore = 60 | 250 | 130 | 60 | 130 | 2700 | Cast iron wheel center |
6 | 6 | VK XS 300 100 040 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 300, bore = 40 | 300 | 100 | 40 | 100 | 2350 | Cast iron wheel center |
7 | 7 | VK XS 300 100 045 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 300, bore = 45 | 300 | 100 | 45 | 100 | 2350 | Cast iron wheel center |
8 | 8 | VK XS 300 100 050 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 300, bore = 50 | 300 | 100 | 50 | 100 | 2350 | Cast iron wheel center |
9 | 9 | VK XS 300 100 055 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 300, bore = 55 | 300 | 100 | 55 | 100 | 2350 | Cast iron wheel center |
10 | 10 | VK XS 300 100 060 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 300, bore = 60 | 300 | 100 | 60 | 100 | 2350 | Cast iron wheel center |
11 | 11 | VK XS 300 135 040 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 300, bore = 40 | 300 | 135 | 40 | 135 | 3250 | Cast iron wheel center |
12 | 12 | VK XS 300 135 045 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 300, bore = 45 | 300 | 135 | 45 | 135 | 3250 | Cast iron wheel center |
13 | 13 | VK XS 300 135 050 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 300, bore = 50 | 300 | 135 | 50 | 135 | 3250 | Cast iron wheel center |
14 | 14 | VK XS 300 135 055 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 300, bore = 55 | 300 | 135 | 55 | 135 | 3250 | Cast iron wheel center |
15 | 15 | VK XS 300 135 060 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 300, bore = 60 | 300 | 135 | 60 | 135 | 3250 | Cast iron wheel center |
16 | 16 | VK XS 330 100 040 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 330, bore = 40 | 330 | 100 | 40 | 100 | 2650 | Cast iron wheel center |
17 | 17 | VK XS 330 100 045 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 330, bore = 45 | 330 | 100 | 45 | 100 | 2650 | Cast iron wheel center |
18 | 18 | VK XS 330 100 050 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 330, bore = 50 | 330 | 100 | 50 | 100 | 2650 | Cast iron wheel center |
19 | 19 | VK XS 330 100 055 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 330, bore = 55 | 330 | 100 | 55 | 100 | 2650 | Cast iron wheel center |
20 | 20 | VK XS 330 100 060 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 330, bore = 60 | 330 | 100 | 60 | 100 | 2650 | Cast iron wheel center |
21 | 21 | VK XS 350 100 040 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 350, bore = 40 | 350 | 100 | 40 | 100 | 2600 | Cast iron wheel center |
22 | 22 | VK XS 350 100 045 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 350, bore = 45 | 350 | 100 | 45 | 100 | 2600 | Cast iron wheel center |
23 | 23 | VK XS 350 100 050 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 350, bore = 50 | 350 | 100 | 50 | 100 | 2600 | Cast iron wheel center |
24 | 24 | VK XS 350 100 055 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 350, bore = 55 | 350 | 100 | 55 | 100 | 2600 | Cast iron wheel center |
25 | 25 | VK XS 350 100 060 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 350, bore = 60 | 350 | 100 | 60 | 100 | 2600 | Cast iron wheel center |
26 | 26 | VK XS 400 100 050 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 50 | 400 | 100 | 50 | 100 | 3000 | Cast iron wheel center |
27 | 27 | VK XS 400 100 055 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 55 | 400 | 100 | 55 | 100 | 3000 | Cast iron wheel center |
28 | 28 | VK XS 400 100 060 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 60 | 400 | 100 | 60 | 100 | 3000 | Cast iron wheel center |
29 | 29 | VK XS 400 100 065 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 65 | 400 | 100 | 65 | 100 | 3000 | Cast iron wheel center |
30 | 30 | VK XS 400 100 070 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 70 | 400 | 100 | 70 | 100 | 3000 | Cast iron wheel center |
31 | 31 | VK XS 400 100 075 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 75 | 400 | 100 | 75 | 100 | 3000 | Cast iron wheel center |
32 | 32 | VK XS 400 100 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 80 | 400 | 100 | 80 | 100 | 3000 | Cast iron wheel center |
33 | 33 | VK XS 400 125 050 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 50 | 400 | 125 | 50 | 125 | 3850 | Cast iron wheel center |
34 | 34 | VK XS 400 125 055 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 55 | 400 | 125 | 55 | 125 | 3850 | Cast iron wheel center |
35 | 35 | VK XS 400 125 060 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 60 | 400 | 125 | 60 | 125 | 3850 | Cast iron wheel center |
36 | 36 | VK XS 400 125 065 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 65 | 400 | 125 | 65 | 125 | 3850 | Cast iron wheel center |
37 | 37 | VK XS 400 125 070 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 70 | 400 | 125 | 70 | 125 | 3850 | Cast iron wheel center |
38 | 38 | VK XS 400 125 075 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 75 | 400 | 125 | 75 | 125 | 3850 | Cast iron wheel center |
39 | 39 | VK XS 400 125 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 400, bore = 80 | 400 | 125 | 80 | 125 | 3850 | Cast iron wheel center |
40 | 40 | VK XS 425 150 060 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 425, bore = 60 | 425 | 150 | 60 | 150 | 4900 | Steel welded wheel center |
41 | 41 | VK XS 425 150 070 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 425, bore = 70 | 425 | 150 | 70 | 150 | 4900 | Steel welded wheel center |
42 | 42 | VK XS 425 150 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 425, bore = 80 | 425 | 150 | 80 | 150 | 4900 | Steel welded wheel center |
43 | 43 | VK XS 425 150 090 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 425, bore = 90 | 425 | 150 | 90 | 150 | 4900 | Steel welded wheel center |
44 | 44 | VK XS 450 100 060 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 450, bore = 60 | 450 | 100 | 60 | 100 | 3500 | Steel welded wheel center |
45 | 45 | VK XS 450 100 070 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 450, bore = 70 | 450 | 100 | 70 | 100 | 3500 | Steel welded wheel center |
46 | 46 | VK XS 450 100 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 450, bore = 80 | 450 | 100 | 80 | 100 | 3500 | Steel welded wheel center |
47 | 47 | VK XS 450 100 090 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 450, bore = 90 | 450 | 100 | 90 | 100 | 3500 | Steel welded wheel center |
48 | 48 | VK XS 450 125 060 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 450, bore = 60 | 450 | 125 | 60 | 125 | 4300 | Steel welded wheel center |
49 | 49 | VK XS 450 125 070 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 450, bore = 70 | 450 | 125 | 70 | 125 | 4300 | Steel welded wheel center |
50 | 50 | VK XS 450 125 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 450, bore = 80 | 450 | 125 | 80 | 125 | 4300 | Steel welded wheel center |
51 | 51 | VK XS 450 125 090 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 450, bore = 90 | 450 | 125 | 90 | 125 | 4300 | Steel welded wheel center |
52 | 52 | VK XS 500 100 070 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 70 | 500 | 100 | 70 | 100 | 3850 | Steel welded wheel center |
53 | 53 | VK XS 500 100 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 80 | 500 | 100 | 80 | 100 | 3850 | Steel welded wheel center |
54 | 54 | VK XS 500 100 090 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 90 | 500 | 100 | 90 | 100 | 3850 | Steel welded wheel center |
55 | 55 | VK XS 500 100 100 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 00 | 500 | 100 | 100 | 100 | 3850 | Steel welded wheel center |
56 | 56 | VK XS 500 125 070 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 70 | 500 | 125 | 70 | 125 | 4800 | Steel welded wheel center |
57 | 57 | VK XS 500 125 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 80 | 500 | 125 | 80 | 125 | 4800 | Steel welded wheel center |
58 | 58 | VK XS 500 125 090 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 90 | 500 | 125 | 90 | 125 | 4800 | Steel welded wheel center |
59 | 59 | VK XS 500 125 100 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 100 | 500 | 125 | 100 | 125 | 4800 | Steel welded wheel center |
60 | 60 | VK XS 500 150 070 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 70 | 500 | 150 | 70 | 150 | 5750 | Steel welded wheel center |
61 | 61 | VK XS 500 150 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 80 | 500 | 150 | 80 | 150 | 5750 | Steel welded wheel center |
62 | 62 | VK XS 500 150 090 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 90 | 500 | 150 | 90 | 150 | 5750 | Steel welded wheel center |
63 | 63 | VK XS 500 150 100 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 100 | 500 | 150 | 100 | 150 | 5750 | Steel welded wheel center |
64 | 64 | VK XS 500 230 070 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 70 | 500 | 230 | 70 | 230 | 8850 | Steel welded wheel center |
65 | 65 | VK XS 500 230 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 80 | 500 | 230 | 80 | 230 | 8850 | Steel welded wheel center |
66 | 66 | VK XS 500 230 090 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 90 | 500 | 230 | 90 | 230 | 8850 | Steel welded wheel center |
67 | 67 | VK XS 500 230 100 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 500, bore = 100 | 500 | 230 | 100 | 230 | 8850 | Steel welded wheel center |
68 | 68 | VK XS 530 150 070 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 530, bore = 70 | 530 | 150 | 70 | 150 | 5700 | Steel welded wheel center |
69 | 69 | VK XS 530 150 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 530, bore = 80 | 530 | 150 | 80 | 150 | 5700 | Steel welded wheel center |
70 | 70 | VK XS 530 150 090 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 530, bore = 90 | 530 | 150 | 90 | 150 | 5700 | Steel welded wheel center |
71 | 71 | VK XS 530 150 100 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 530, bore = 100 | 530 | 150 | 100 | 150 | 5700 | Steel welded wheel center |
72 | 72 | VK XS 600 150 070 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 70 | 600 | 150 | 70 | 150 | 6900 | Steel welded wheel center |
73 | 73 | VK XS 600 150 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 80 | 600 | 150 | 80 | 150 | 6900 | Steel welded wheel center |
74 | 74 | VK XS 600 150 090 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 90 | 600 | 150 | 90 | 150 | 6900 | Steel welded wheel center |
75 | 75 | VK XS 600 150 100 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 100 | 600 | 150 | 100 | 150 | 6900 | Steel welded wheel center |
76 | 76 | VK XS 600 175 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 80 | 600 | 175 | 80 | 175 | 8050 | Steel welded wheel center |
77 | 77 | VK XS 600 175 090 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 90 | 600 | 175 | 90 | 175 | 8050 | Steel welded wheel center |
78 | 78 | VK XS 600 175 100 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 100 | 600 | 175 | 100 | 175 | 8050 | Steel welded wheel center |
79 | 79 | VK XS 600 175 110 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 110 | 600 | 175 | 110 | 175 | 8050 | Steel welded wheel center |
80 | 80 | VK XS 600 200 080 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 80 | 600 | 200 | 80 | 200 | 9200 | Steel welded wheel center |
81 | 81 | VK XS 600 200 090 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 90 | 600 | 200 | 90 | 200 | 9200 | Steel welded wheel center |
82 | 82 | VK XS 600 200 100 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 100 | 600 | 200 | 100 | 200 | 9200 | Steel welded wheel center |
83 | 83 | VK XS 600 200 110 | Drive wheel made of Vulkollan® polyurethane on H7 bore + keyway, wheel diameter = 600, bore = 110 | 600 | 200 | 110 | 200 | 9200 | Steel welded wheel center |
Елементи на страница
Свържете се с доставчика

VULKOPRIN
Wheels, rollers, tyres made of Vulkollan® polyurethane
-
VULKOPRIN NV
VULKOPRIN NV
Herderstraat 4
Industriepark Zuid
B-8700 TIELT
Белгия
www.vulkoprin.be
info@vulkoprin.be
