Industrial-Scale, Process Controlled Additive Manufacturing Solution for Selective Laser Sintering

SLS 380

Industrial-Scale, Process Controlled Additive Manufacturing Solution for Selective Laser Sintering

Manufacturer 3D Systems
Description SLS 380 - Selective Laser Sintering Printers (SLS)
Manufacturer Part Number SLS 380
CAD models

Product selection

Product Description

Production-grade nylon materials, advanced software workflow and new selective laser sintering technology come together for a highly productive solution for direct 3D production.

The SLS 380 delivers best-in-class part quality, fast build times, automated production tools, and a lower total cost of operation over similar printers.

Applications
• Impact and temperature resistant durable parts
• Covers, housings, enclosures
• Jigs and fixtures
• Reduced weight production parts
• Knobs, handles and other dashboard/interior parts
• Parts with snap fits and living hinges
• Machinery components
• Complex duct work

Benefits
• Manufacture strong end-use parts and functional prototypes faster
• Easily print any design without using supports or post-processing
• Integrated solution with expert application support
• Full automation of material handling frees valuable resource
• Streamline your workflow with automated production tools
• Lower cost of ownership with high throughput and material efficiency
• Smoothest surface finish, highest resolution and edge definition of any SLS system

Tech Specs
• Selective laser sintering (SLS) technology
• Max build envelope capacity (W x D x H): 15 x 13 x 18 in (381 x 330 x 460 mm)
• Consistent mechanical properties
• High production speed for its class of 2.7 l/hr
• Streamlined production control, including 3D Sprint® integrated additive manufacturing software, fully automated powder handling and optional 3D Connect capability
• Automated 3D part nesting
• Maximized build volume and density

Contact the supplier

3D Systems

3D Systems

We deliver leading additive manufacturing solutions and expertise to advance applications and industries

Google Map