IRB 1410

Industrial Robot

Manufacturer ABB Robotics
Description IRB 1410 Industrial Robot, handling capacity of 5kg, additional load 18 kg, IRB 1410
Part number IRB 1410
Mass 225 kg
Number of axes 6
Mounting Floor
Controller IRC5 Single Cabinet/IRC5 Compact
Integrated signal supply 12 signals on upper arm
Integrated air supply Max. 8 bar on upper arm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

ABB Robotics

ABB Robotics

Robotics and Automation

Google Map