MAGNUM 33-LT to 64-LT

Industrial Shock Absorbers

Manufacturer ACE Stoßdämpfer GmbH
Part number MA4525EUM-LT
Selection MA4525EUM-LT
CAD models
Please make sure this software has been installed.

Product selection

Type
MA4525EUM-LT
Max. Energy Capacity (Nm/stroke)
425
Mounting Thread
M45x1,5
Stroke
[ 0 .. >23.1< ]
Accessories
Accessories
Attachment parts piston rod
Pos.1
MA4525EUM-LT
Total Length [mm]
144.5

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map