SCS38 to 63

Stacker crane shock absorber

Manufacturer ACE Stoßdämpfer GmbH
Part number SCS63-300EU
Selection SCS63-300EU
CAD models
Please make sure this software has been installed.

Product selection

Type
SCS63-300EU
Max. Energy Capacity (Nm/stroke)
54000
Stroke
[ >0< .. 300 ]
Model Type
Pos.1
SCS63-300EU
Total Length [mm]
805

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map