360 freestanding screen

Manufacturer Actiu
Description 360 freestanding screen
Part Number D360
Frame Material 4176
Panel Material 4175
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescription
D360360 freestanding screen

Product Description

The 360 freestanding screen is a divider element as well as a decorative element for the work environment. The panels are made of 25mm MFC board +
5mm of polyurethane foam, density 60kg / m3
on each side of the MFC Board,
which contributes to improve the acoustic comfort of the area where it is allocated. The screens incorporate a robust system of rotation that allow the panels to rotate 360º, being able to orientate them according to the needs of the
user and situation. The whole set rests on a 80x28cm and 6mm thick steel base
that provides a great stability of the screen during the rotations. In addition, the
base incorporates felt pads to move the module without damaging the floor.

Contact the supplier

ACTIU

ACTIU

At Actiu, we are office furniture manufacturers, specialized in designing workspaces for the well-being of people.

Google Map