62223 POZIDRIVE COUNTERSUNK HEAD THREAD ROLLING SCREWS

Manufacturer Acton
Description 62223 POZIDRIVE COUNTERSUNK HEAD THREAD ROLLING SCREWS - 622232,5X5
Part number 622232,5X5
Material Inox A2
Standard 1 DIN 7500 MZ
CAD models
Please make sure this software has been installed.

Product selection

Part numberd (mm)d x L (mm)d2 (mm)k (mm)m (mm)Avant trou (mm)Empreinte pozidrivePas (mm)GENCODPoids (kg/100)Carton
622232,5X5M 2,52,5X54,71,52,52,25-2,3010,4536048800959880,02450000
622232,5X6M 2,52,5X64,71,52,52,25-2,3010,4536048800966950,02750000
622232,5X8M 2,52,5X84,71,52,52,25-2,3010,4536048800967010,03350000
622232,5X10M 2,52,5X104,71,52,52,25-2,3010,4536048800967180,03950000
622232,5X12M 2,52,5X124,71,52,52,25-2,3010,4536048800967250,04550000
622233X6M 33X65,51,652,82,70-2,7510,536048800700770,03820000
622233X8M 33X85,51,652,82,70-2,7510,536048800700840,04720000
622233X10M 33X105,51,652,82,70-2,7510,536048800700910,05620000
622233X12M 33X125,51,652,82,70-2,7510,536048800701070,06420000
622233X16M 33X165,51,652,82,70-2,7510,536048800701140,0827600

Product Description

Taraude seulement l'aluminium

Avant trou (mm) :

M2,5 = 2,25 - 2,30

M3 = 2,70 - 2,75

M4 = 3,60 - 3,70

M5 = 4,50 - 4,65

M6 = 5,40 - 5,55

Contact the supplier

ACTON

ACTON

Stainless steel fasteners and fixings, nylon, brass

Google Map