62403 SLOTTED COUNTERSUNK HEAD SELF TAPPING SCREWS

Manufacturer Acton
Description 62403 SLOTTED COUNTERSUNK HEAD SELF TAPPING SCREWS - 624032,2X9,5
Part number 624032,2X9,5
Material Inox A2
Standard 1 DIN 7972
Standard 2 (similar ISO 1482)
CAD models
Please make sure this software has been installed.

Product selection

Part numberd (mm)d x L (mm)dk (mm)k (mm)n (mm)GENCODPoids (kg/100)Carton
624032,2X9,52,2 (2)2,2X9,54,31,30,636048800258480,02020000
624032,9X6,52,9 (4)2,9X6,55,51,70,836048800259090,02420000
624032,9X9,52,9 (4)2,9X9,55,51,70,836048800259160,03520000
624032,9X132,9 (4)2,9X135,51,70,836048800258790,0487600
624032,9X162,9 (4)2,9X165,51,70,836048800258860,0587600
624032,9X192,9 (4)2,9X195,51,70,836048800258550,0697600
624032,9X252,9 (4)2,9X255,51,70,836048800258930,1007600
624033,5X6,53,5 (6)3,5X6,56,82,1136048800259920,0407600
624033,5X9,53,5 (6)3,5X9,56,82,1136048800260050,0547600
624033,5X133,5 (6)3,5X136,82,1136048800259540,0727600

Product Description

Vis à Tôle Tête Fraisée Fendue Forme C (TF Fendue)

Inox A2 - DIN 7972

Fixation aluminium uniquement

Contact the supplier

ACTON

ACTON

Stainless steel fasteners and fixings, nylon, brass

Google Map