62404 SLOTTED RAISED COUNTERSUNK HEAD SELF TAPPING SCREWS

Manufacturer Acton
Description 62404 SLOTTED RAISED COUNTERSUNK HEAD SELF TAPPING SCREWS - 624042,9X6,5
Part number 624042,9X6,5
Material Inox A2
Standard 1 DIN 7973
Standard 2 (similar ISO 1483)
CAD models
Please make sure this software has been installed.

Product selection

Part numberd (mm)d x L (mm)dk (mm)k (mm)n (mm)GENCODPoids (kg/100)Carton
624042,9X6,52,9 (4)2,9X6,55,51,70,836048800265790,0337600
624042,9X9,52,9 (4)2,9X9,55,51,70,836048800265860,0447600
624042,9X132,9 (4)2,9X135,51,70,836048800265480,0577600
624042,9X162,9 (4)2,9X165,51,70,836048800265550,0677600
624042,9X192,9 (4)2,9X195,51,70,836048800265240,0787600
624042,9X222,9 (4)2,9X225,51,70,836048800265310,0807600
624042,9X252,9 (4)2,9X255,51,70,836048800265620,1017600
624043,5X6,53,5 (6)3,5X6,56,82,1136048800266610,0707600
624043,5X9,53,5 (6)3,5X9,56,82,1136048800266780,0727600
624043,5X133,5 (6)3,5X136,82,1136048800266230,0907600

Product Description

Vis à Tôle Tête Fraisée Bombée Fendue Forme C (TFB Fendue)

Inox A2 - DIN 7973

Fixation aluminium uniquement

Contact the supplier

ACTON

ACTON

Stainless steel fasteners and fixings, nylon, brass

Google Map