62408 POZIDRIVE COUNTERSUNK HEAD SELF TAPPING SCREWS

Manufacturer Acton
Description 62408 POZIDRIVE COUNTERSUNK HEAD SELF TAPPING SCREWS - 624082,2X6,5
Part number 624082,2X6,5
Material Inox A2
Standard 1 DIN 7982
Standard 2 (similar ISO 7050)
CAD models
Please make sure this software has been installed.

Product selection

Part numberd (mm)d x L (mm)dk (mm)k (mm)Empreinte pozidriveGENCODPoids (kg/100)Carton
624082,2X6,52,2 (2)2,2X6,54,31,3136048800962130,01420000
624082,2X9,52,2 (2)2,2X9,54,31,3136048800962200,01920000
624082,2X132,2 (2)2,2X134,31,3136048800962370,02520000
624082,2X162,2 (2)2,2X164,31,3136048800962440,03020000
624082,2X192,2 (2)2,2X194,31,3136048800962510,03520000
624082,9X6,52,9 (4)2,9X6,55,51,7136048800289310,02520000
624082,9X9,52,9 (4)2,9X9,55,51,7136048800289480,03420000
624082,9X132,9 (4)2,9X135,51,7136048800288940,04420000
624082,9X162,9 (4)2,9X165,51,7136048800289000,0537600
624082,9X192,9 (4)2,9X195,51,7136048800288700,0617600

Product Description

Vis à tôle Tête Fraisée Pozidrive Forme C (TF POZI)

Inox A2 - DIN 7982

Existe une variante en Inox A4

Fixation aluminium uniquement

Contact the supplier

ACTON

ACTON

Stainless steel fasteners and fixings, nylon, brass

Google Map