64411 POZIDRIVE RAISED COUNTERSUNK HEAD SELF TAPPING SCREWS

Manufacturer Acton
Description 64411 POZIDRIVE RAISED COUNTERSUNK HEAD SELF TAPPING SCREWS - 644112,9X6,5
Part number 644112,9X6,5
Material Inox A4
Standard 1 DIN 7983
Standard 2 (similar ISO 7051)
CAD models
Please make sure this software has been installed.

Product selection

Part numberd (mm)d x L (mm)dk (mm)k (mm)Empreinte pozidriveGENCODPoids (kg/100)Carton
644112,9X6,52 ,9(4)2,9X6,55,51,7136048800590890,02420000
644112,9X9,52 ,9(4)2,9X9,55,51,7136048800590960,0337600
644112,9X132 ,9(4)2,9X135,51,7136048800591020,0437600
644112,9X162 ,9(4)2,9X165,51,7136048800591190,0527600
644112,9X192 ,9(4)2,9X195,51,7136048800591260,0607600
644112,9X222 ,9(4)2,9X225,51,7136048800591330,0697600
644112,9X252 ,9(4)2,9X255,51,7136048800591400,0787600
644113,5X9,53 ,5(6)3,5X9,56,82,1236048800591570,0647600
644113,5X133 ,5(6)3,5X136,82,1236048800591640,0797600
644113,5X163 ,5(6)3,5X166,82,1236048800591710,0917600

Product Description

Vis à Tôle Tête Fraisée Bombée Pozidrive Forme C (TFB POZI)

Inox A4 - DIN 7983

Existe une variante en Inox A2

Fixation aluminium uniquement

Contact the supplier

ACTON

ACTON

Stainless steel fasteners and fixings, nylon, brass

Google Map