10.0 x 10.0 x 15.0 mm  BGA Heat Sink (High Aspect Ratio Ext.) Custom Pin Fin

Manufacturer Advanced Thermal Solutions
Description 10.0 x 10.0 x 15.0 mm  BGA Heat Sink (High Aspect Ratio Ext.) Custom Pin Fin
Manufacturer Part Number ATS010010015-PF-1N
Lifecycle Status ACTIVE
Length (mm) 10.0
Width (mm) 10.0
Height (mm) 15.0
Fin Tip to Fin Tip (mm) 10.0
TIM N/A
FINISH BLACK-ANODIZED
Thermal Resistance (R,°C/W Unducted Flow) at 200 ft/min. (1,0 m/s) 22.7
Thermal Resistance (R,°C/W Unducted Flow) at 300 ft/min. (1,5 m/s) 18.8
Thermal Resistance (R,°C/W Unducted Flow) at 400 ft/min. (2,0 m/s) 16.5
Thermal Resistance (R,°C/W Unducted Flow) at 500 ft/min. (2,5 m/s) 15.0
Thermal Resistance (R,°C/W Unducted Flow) at 600 ft/min. (3,0 m/s) 13.8
Thermal Resistance (R,°C/W Unducted Flow) at 700 ft/min. (3,5 m/s) 12.9
Thermal Resistance (R,°C/W Unducted Flow) at 800 ft/min. (4,0 m/s) 12.1
Thermal Resistance (R,°C/W Ducted Flow) at 200 ft/min. (1,0 m/s) 16.9
Thermal Resistance (R,°C/W Ducted Flow) at 300 ft/min. (1,5 m/s) 14.3
Thermal Resistance (R,°C/W Ducted Flow) at 400 ft/min. (2,0 m/s) 12.7
Thermal Resistance (R,°C/W Ducted Flow) at 500 ft/min. (2,5 m/s) 11.6
Thermal Resistance (R,°C/W Ducted Flow) at 600 ft/min. (3,0 m/s) 10.8
Thermal Resistance (R,°C/W Ducted Flow) at 700 ft/min. (3,5 m/s) 10.1
Thermal Resistance (R,°C/W Ducted Flow) at 800 ft/min. (4,0 m/s) 9.6
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Advanced Thermal Solutions

Advanced Thermal Solutions

Advanced Thermal Solutions, Inc. (ATS) has been in business for more than 25 years as a leading-edge engineering and manufacturing company focused on the thermal management of electronics.

Google Map