Electric motor, 160 type

Manufacturer AEMOT Electric Motors
Description Electric motor, 160 Type, Frequency 50 MHz, 2 Pole, 400 V, IP55, 11 kW, AAH160M2AB3
Part number AAH160M2AB3
Omniclass number 23.35.15.11
Frequency 50 Hz
Number of poles 2
Voltage 400 V
Protection Class IP55
Insulation Class F (155 °C)
Power rating 11 kW
Speed 2950
Operation Type S1
CAD models
Please make sure this software has been installed.

Product selection

Motor body type
Efficiency class
Frame length
Number of poles (Rotation Speed)
Stack length
Connection type

Documentation

Contact the supplier

AEMOT Electric Motors

AEMOT Electric Motors

AEMOT is one of Turkey’s most important manufacturers of electric motors, which has become a specialitst in the field of electric motors. The production of the company is in Aksaray on 28.000 m2 closed area, Electric motors from type 63 to 315 body size, between 0.12 kW-200 kW power ratings, 2-4-6-8-10-12 pole AC three-phase electric motors are manufactured.

Google Map