VBP Fan for hybrid ventilation
Aereco
By Aereco


VBP

VBP Fan for hybrid ventilation

Manufacturer Aereco
Designation VBP VBP042 VBP318*
Reférence VBP042 VBP318*
RefId 489598
Nominal Diameter [mm] 350
Output Diameter [mm] 240
Color black
Overall Height [mm] 612
IP Protection IP54
Manufacturer Product Link https://www.aereco.com/product/vbp/
Uniformat D3042
Current max DC [A] 1
Maximum Air Flow [m³/h] 400
MasterFormat 23 35 00
Mass [kg] 5.5
Nominal Rotation Speed (RPM) 1000
Main Material PA 66 35%GF
Nominal Power DC [W] 16
Designation VBP st
Omniclass 23-33 41 19
Model_id 22483
Model_type 3D Static
CAD models
Share

Product selection

Index Selector Reférence Designation Nominal Diameter [mm] Output Diameter [mm] Color Overall Height [mm] IP Protection Manufacturer Product Link Uniformat Current max DC [A] Maximum Air Flow [m³/h] MasterFormat Mass [kg] Nominal Rotation Speed (RPM) Main Material Nominal Power DC [W] Designation Omniclass
1 1 VBP042 VBP318* VBP VBP042 VBP318* 350 240 black 612 IP54 https://www.aereco.com/product/vbp/ D3042 1 400 23 35 00 5.5 1000 PA 66 35%GF 16 VBP st 23-33 41 19
2 2 VBP043 VBP331* VBP VBP043 VBP331* 350 240 black 612 IP54 https://www.aereco.com/product/vbp/ D3042 1 400 23 35 00 5.5 1000 PA 66 35%GF 16 VBP ms 23-33 41 19

Contact the supplier

Aereco

Aereco

Aereco développe des solutions de ventilation innovantes pour les bâtiments résidentiels et les bureaux avec un concept clé : la modulation des débits d’air en fonction des besoins.

Google Map