Hybrid assistance fan
Aereco
By Aereco


VBP+R

Hybrid assistance fan

Manufacturer Aereco
Designation VB21184(ST) / VB21183(MS)
Reférence VB21184(ST) / VB21183(MS)
RefId 489682
Maximum Air Flow [m³/h] 1000
Overall Height [mm] 904
Color metal grey / black
Nominal Voltage [V] 230
Frequency [Hz] 50
Maximum Power DC [W] 39
Mass [kg] 17
Nominal Rotation Speed (RPM) 650
Input Diameter [mm] 354
IP Protection IP54
Uniformat D3042
Creation Date 28/06/2017 15:37:52
Main Material galvanized steel / PE
Omniclass 23-33 41 19
Manufacturer Aereco
Object Author Bastien Jean
MasterFormat 23 35 00
Description Hybrid assistance fan
Manufacturer Product Link https://www.aereco.com/product/vbp-plus/
Name VBP+R
Author URL https://www.bimandco.com/en/users/hcrmxlsmdu
Nominal Diameter [mm] 610
Model_id 22485
Model_type 3D Static
CAD models
Share

Product selection

Index Selector Reférence Designation Maximum Air Flow [m³/h] Overall Height [mm] Color Nominal Voltage [V] Frequency [Hz] Maximum Power DC [W] Mass [kg] Nominal Rotation Speed (RPM) Input Diameter [mm] IP Protection Uniformat Creation Date Main Material Omniclass Manufacturer Object Author MasterFormat Description Manufacturer Product Link Name Author URL Nominal Diameter [mm]
1 1 VB21184(ST) / VB21183(MS) VB21184(ST) / VB21183(MS) 1000 904 metal grey / black 230 50 39 17 650 354 IP54 D3042 28/06/2017 15:37:52 galvanized steel / PE 23-33 41 19 Aereco Bastien Jean 23 35 00 Hybrid assistance fan https://www.aereco.com/product/vbp-plus/ VBP+R https://www.bimandco.com/en/users/hcrmxlsmdu 610
2 2 VB21116(ST) / VB21124(MS) VB21116(ST) / VB21124(MS) 1000 904 metal grey / black 230 50 42 20 650 354 IP54 D3042 28/06/2017 15:37:52 galvanized steel / PE 23-33 41 19 Aereco Bastien Jean 23 35 00 Hybrid assistance fan https://www.aereco.com/product/vbp-plus/ VBP+R https://www.bimandco.com/en/users/hcrmxlsmdu 610

Contact the supplier

Aereco

Aereco

Aereco développe des solutions de ventilation innovantes pour les bâtiments résidentiels et les bureaux avec un concept clé : la modulation des débits d’air en fonction des besoins.

Google Map