RD1 - Pressure regulator

0 - 1,5 / 15 bar, G1/8

Manufacturer AirCom
Description PRESSURE REGULATOR - RD1-01A
Manufacturer Part Number RD1-01A
Connection G1/8
Supply pressure max. [bar] 20
Pressure range [bar] 0.2 … 1.5
Flow rate air [Nl/min] 450
Kv [m³/h] 0.6
Temperature range -10 °C to 50 °C / 14 °F to 122 °F
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Good value pressure regulator with membrane.
Wall mounting via 2 holes in the body.

Documentation

Contact the supplier

AirCom

AirCom

AirCom Pneumatic GmbH is a long-standing specialist in control, measurement and switching of air, gases and fluids. The product range includes a large variety of valves and regulators which are in use worldwide in many industry sectors and branches – from mechanical and medicine engineering, chemical and pharmaceutical industries to test engineering and laboratory techniques.

Google Map