RH10 - High pressure regulator

220 bar, 0,7 - 21 / 172 bar

Manufacturer AirCom
Description HIGH PRESSURE REGULATOR - RH10-02A
Manufacturer Part Number RH10-02A
Inlet DIN 477
Outlet G1/4
Pressure range [bar] 1...8
Flow rate air [Nl/min] 1300
Kv [m³/h] 0,05
Safety valve S
Temperature range -20 °C to 60 °C / -4 °F to 140 °F
CAD models
Please make sure this software has been installed.

Product selection

Product Description

For outlet pressures up to 15 bar the regulator has a diaphragm,
for higher outlets a piston. A sintered bronze filter at the inlet
port protects against contamination.

Documentation

Contact the supplier

AirCom

AirCom

AirCom Pneumatic GmbH is a long-standing specialist in control, measurement and switching of air, gases and fluids. The product range includes a large variety of valves and regulators which are in use worldwide in many industry sectors and branches – from mechanical and medicine engineering, chemical and pharmaceutical industries to test engineering and laboratory techniques.

Google Map