Alemite LLC
By Alemite LLC

1620-B 1/8” PTF Fittings

Manufacturer Alemite LLC
Description 1/4"-28 Taper Thread Fittings
Part number 1620-B
Type 45°
Hex Size 7/16"
Overall Length 1-1/8"
Shank Length 13/32"
CAD models
Share

Product selection

Index Selector Product # Type Hex Size Overall Length Shank Length
1 1 1620-B 45° 7/16" 1-1/8" 13/32"

Product Description

Alemite 1/8" PTF Fittings are used on industrial machines and heavy equipment.

Features
- Exceeds 72 hour salt spray test
- Dirt excluding check ball
- Trivalent zinc plating
- RoHS compliant
- 1958 has specialty cap providing a second seal for dust proof applications

Contact the supplier

Alemite LLC

Alemite LLC

Quality lubrication systems and equipment

Google Map