Filter fans 26 m³/hr
Alfa Electric
By Alfa Electric

Filter Fans ATV11

Filter fans 26 m³/hr

Manufacturer Alfa electric
Description Filter Fans ATV1100
Part Number ATV1100
Air flow rate (free blow) [m³/h] 26 (30)
Air flow rate with exit filter [m³/h] 15 (18)
Power supply [V/Hz] 230 / 50-60
Dimensions HxWxD [mm] 114x114x73
Power consumption [W] 13 (12)
Current consumption [A] 0,10 (0,08)
Overcurrent protection impedance
Electrical connection 3 - poles spring terminals
Duty cycle 100 %
Operating temperature [°C(°F)] -10 / +70 (+14/+158)
Protection degree / Class IP54 / Class I
Noise level [dB(A)] 30 (35)
Flow direction reversible, default factory setting outside-in
Bearing ball
Filter mat EN779 G2
Service life (at 40°C) [hr] 50 000
Material ABS UL94V-0 color RAL7035
Wall thickness [mm] 1,2 - 2,4
Gasket foam seal gasket
Weight (with packaging) [kg] 0,41 (0,46
Package dimensions HxWxD [mm] 125x125x80
Mounting fast clip-on
Conformity/Certifications CE
Versions / UL-code ending U
Versions / EMC-code ending M
Accessorie / Filter mat, standard type ATVF1
Accessorie / Filter mat, high efficency ATVF1X
Accessorie / Thermostat 0-60°C, NO contact THV2
Accessorie / Fan speed controller FSC
Accessorie / Hood for IP55 CUFF10B
CAD models
Share

Product selection

Index Selector Part Number Description Air flow rate (free blow) [m³/h] Air flow rate with exit filter [m³/h] Power supply [V/Hz] Dimensions HxWxD [mm] Electrical connection
1 1 ATV1100 Filter Fans ATV1100 26 (30) 15 (18) 230 / 50-60 114x114x73 3 - poles spring terminals
2 2 ATV1101 Filter Fans ATV1101 26 (30) 15 (18) 115 / 50-60 114x114x73 3 - poles spring terminals
3 3 ATV1112 Filter Fans ATV1112 26 15 12DC 114x114x60 2 - poles spring terminals
4 4 ATV1124 Filter Fans ATV1124 26 15 24DC 114x114x60 2 - poles spring terminals

Contact the supplier

Alfa Electric

Alfa Electric

Alfa Electric is an Italian B2B manufacturer specialising in manufacturing accessories for electric enclosures, in particular thermal managment products.

Google Map