Filter fans 125 m³/hr
Alfa Electric
By Alfa Electric

Filter Fans ATV42

Filter fans 125 m³/hr

Manufacturer Alfa electric
Description Filter Fans ATV4200
Part Number ATV4200
Air flow rate (free blow) [m³/h] 125 (135)
Air flow rate with exit filter [m³/h] 102 (112)
Power supply [V/Hz] 230 / 50-60
Dimensions HxWxD [mm] 250x250x107
Power consumption [W] 22 (21)
Current consumption [A] 0,14 (0,12)
Overcurrent protection impedance
Electrical connection 3 - poles spring terminals
Duty cycle 100 %
Operating temperature [°C(°F)] -10 / +70 (+14/+158)
Protection degree / Class IP54 / Class I
Noise level [dB(A)] 43 (49)
Flow direction reversible, default factory setting outside-in
Bearing ball
Filter mat EN779 G3
Service life (at 40°C) [hr] 50 000
Material ABS UL94V-0 color RAL7035
Wall thickness [mm] 1,2 - 2,4
Gasket foam seal gasket
Weight (with packaging) [kg] 1,30 (1,50)
Package dimensions HxWxD [mm] 270x270x165
Mounting fast clip-on
Conformity/Certifications CE
Versions / UL-code ending U
Versions / EMC-code ending M
Accessorie / Filter mat, standard type ATVF4
Accessorie / Filter mat, high efficency ATVF4X
Accessorie / Thermostat 0-60°C, NO contact THV2
Accessorie / Fan speed controller FSC
Accessorie / Hood for IP55 CUFF20B
CAD models
Share

Product selection

Index Selector Part Number Description Air flow rate (free blow) [m³/h] Air flow rate with exit filter [m³/h] Power supply [V/Hz] Dimensions HxWxD [mm] Electrical connection
1 1 ATV4200 Filter Fans ATV4200 125 (135) 102 (112) 230 / 50-60 250x250x107 3 - poles spring terminals
2 2 ATV4201 Filter Fans ATV4201 125 (135) 102 (112) 115 / 50-60 250x250x107 3 - poles spring terminals
3 3 ATV4224 Filter Fans ATV4224 125 102 24DC 250x250x107 2 - poles spring terminals
4 4 ATV4248 Filter Fans ATV4248 125 102 48DC 250x250x107 2 - poles spring terminals

Contact the supplier

Alfa Electric

Alfa Electric

Alfa Electric is an Italian B2B manufacturer specialising in manufacturing accessories for electric enclosures, in particular thermal managment products.

Google Map