ALTINKAYA
By ALTINKAYA

Blind stops

Manufacturer ALTINKAYA
Description Blind stop MOGK 01
Part number MOGK 01
CAD models
Share

Product selection

Index Selector Reference AG Thread Color Pieces in bag H (mm) GL (mm) D Dia (mm)
1 1 MOGK 01 M12x1,5 Gray code RAL 7001 10 8.5 6 15
2 2 MOGK 02 M16x1,5 Gray code RAL 7001 10 10 7 20
3 3 MOGK 03 M20x1,5 Gray code RAL 7001 10 10 7 24
4 4 MOGK 04 M25x1,5 Gray code RAL 7001 10 14 10 30
5 5 MOGK 05 M32x1,5 Gray code RAL 7001 10 14 10 37
6 6 MOGK 06 M40x1,5 Gray code RAL 7001 10 15 10 48
7 7 MOLK 01 M12x1,5 L. Gray code RAL 7035 10 8.5 6 15
8 8 MOLK 02 M16x1,5 L. Gray code RAL 7035 10 10 7 20
9 9 MOLK 03 M20x1,5 L. Gray code RAL 7035 10 10 7 24
10 10 MOLK 04 M25x1,5 L. Gray code RAL 7035 10 14 10 30
11 11 MOLK 05 M32x1,5 L. Gray code RAL 7035 10 14 10 37
12 12 MOLK 06 M40x1,5 L. Gray code RAL 7035 10 15 10 48
13 13 MOBK 01 M12x1,5 Black code RAL 9005 10 8.5 6 15
14 14 MOBK 02 M16x1,5 Black code RAL 9005 10 10 7 20
15 15 MOBK 03 M20x1,5 Black code RAL 9005 10 10 7 24
16 16 MOBK 04 M25x1,5 Black code RAL 9005 10 14 10 30
17 17 MOBK 05 M32x1,5 Black code RAL 9005 10 14 10 37
18 24 MOBK 06 M40x1,5 Black code RAL 9005 10 15 10 48
19 25 OGK 01 PG7 Gray code RAL 7001 10 8 6 15
20 26 OGK 02 PG9 Gray code RAL 7001 10 9 6 19
21 27 OGK 03 PG11 Gray code RAL 7001 10 9 6 22
22 28 OGK 04 PG13,5 Gray code RAL 7001 10 8.5 6 25
23 29 OGK 05 PG16 Gray code RAL 7001 10 8.5 6 27
24 30 OGK 06 PG21 Gray code RAL 7001 10 12 8 33
25 31 OGK 07 PG29 Gray code RAL 7001 10 12 8 44
26 32 OGK 08 PG36 Gray code RAL 7001 10 15 10 55
27 33 OLK 01 PG7 L. Gray code RAL 7035 10 8 6 15
28 34 OLK 02 PG9 L. Gray code RAL 7035 10 9 6 19
29 35 OLK 03 PG11 L. Gray code RAL 7035 10 9 6 22
30 36 OLK 04 PG13,5 L. Gray code RAL 7035 10 8.5 6 25
31 37 OLK 05 PG16 L. Gray code RAL 7035 10 8.5 6 27
32 38 OLK 06 PG21 L. Gray code RAL 7035 10 12 8 33
33 39 OLK 07 PG29 L. Gray code RAL 7035 10 12 8 44
34 40 OLK 08 PG36 L. Gray code RAL 7035 10 15 10 55
35 41 OBK 01 PG7 Black code RAL 9005 10 8 6 15
36 42 OBK 02 PG9 Black code RAL 9005 10 9 6 19
37 67 OBK 03 PG11 Black code RAL 9005 10 9 6 22
38 68 OBK 04 PG13,5 Black code RAL 9005 10 8.5 6 25
39 69 OBK 05 PG16 Black code RAL 9005 10 8.5 6 27
40 70 OBK 06 PG21 Black code RAL 9005 10 12 8 33
41 71 OBK 07 PG29 Black code RAL 9005 10 12 8 44
42 72 OBK 08 PG36 Black code RAL 9005 10 15 10 55

Contact the supplier

ALTINKAYA

ALTINKAYA

Enclosure producer and manufacturer of mechanical elements for electronics

Google Map