Plastic cable gland PA

Manufacturer ALTINKAYA
Description Cable gland OMRG 10
Part number OMRG 10
CAD models
Please make sure this software has been installed.

Product selection

ReferenceAG ThreadColorPieces in bagH (mm)GL (mm)Wrench size (mm)Cable Dia (mm)
OMRG 01M12x1,5Gray code RAL 700110248153-6,5
OMRG 02M16x1,5Gray code RAL 700110288194-8
OMRG 03M16x1,5Gray code RAL 7001102910225-10
OMRG 04M20x1,5Gray code RAL 7001102910246-12
OMRG 05M20x1,5Gray code RAL 70011033102710-14
OMRG 06M25x1,5Gray code RAL 70011038103313-18
OMRG 07M32x1,5Gray code RAL 7001541104218-25
OMRG 08M40x1,5Gray code RAL 7001551105322-32
OMRG 09M50x1,5Gray code RAL 7001353186030-38
OMRG 10M63x1,5Gray code RAL 7001255186534-44

Contact the supplier

ALTINKAYA

ALTINKAYA

Enclosure producer and manufacturer of mechanical elements for electronics

Google Map