ALTINKAYA
By ALTINKAYA

Spiral cable gland

Manufacturer ALTINKAYA
Description Cable gland OMRG 17
Part number OMRG 17
CAD models
Share

Product selection

Index Selector Reference AG Thread Color Pieces in bag H (mm) GL (mm) Wrench size (mm) Cable Dia (mm)
1 1 OMRG 17 M12x1,5 Gray code RAL 7001 10 57 8 15 3-6,5
2 2 OMRG 18 M16x1,5 Gray code RAL 7001 10 70 8 19 4-8
3 3 OMRG 19 M16x1,5 Gray code RAL 7001 10 81 10 22 5-10
4 4 OMRG 20 M20x1,5 Gray code RAL 7001 10 89 10 24 6-12
5 5 OMRG 21 M20x1,5 Gray code RAL 7001 10 107 10 27 10-14
6 6 OMRG 22 M25x1,5 Gray code RAL 7001 10 124 10 33 13-18
7 7 OMRL 17 M12x1,5 L. Gray code RAL 7035 10 57 8 15 3-6,5
8 8 OMRL 18 M16x1,5 L. Gray code RAL 7035 10 70 8 19 4-8
9 9 OMRL 19 M16x1,5 L. Gray code RAL 7035 10 81 10 22 5-10
10 10 OMRL 20 M20x1,5 L. Gray code RAL 7035 10 89 10 24 6-12
11 11 OMRL 21 M20x1,5 L. Gray code RAL 7035 10 107 10 27 10-14
12 12 OMRL 22 M25x1,5 L. Gray code RAL 7035 10 124 10 33 13-18
13 13 OMRB 17 M12x1,5 Black code RAL 9005 10 57 8 15 3-6,5
14 14 OMRB 18 M16x1,5 Black code RAL 9005 10 70 8 19 4-8
15 15 OMRB 19 M16x1,5 Black code RAL 9005 10 81 10 22 5-10
16 16 OMRB 20 M20x1,5 Black code RAL 9005 10 89 10 24 6-12
17 17 OMRB 21 M20x1,5 Black code RAL 9005 10 107 10 27 10-14
18 24 OMRB 22 M25x1,5 Black code RAL 9005 10 124 10 33 13-18
19 25 ORG 19 PG7 Gray code RAL 7001 10 57 8 15 3-6,5
20 26 ORG 20 PG9 Gray code RAL 7001 10 70 8 19 4-8
21 27 ORG 21 PG11 Gray code RAL 7001 10 81 8 22 5-10
22 28 ORG 22 PG13,5 Gray code RAL 7001 10 89 9 24 6-12
23 29 ORG 23 PG16 Gray code RAL 7001 10 107 9 27 10-14
24 30 ORG 24 PG21 Gray code RAL 7001 10 124 11 33 13-18
25 31 ORL 19 PG7 L. Gray code RAL 7035 10 57 8 15 3-6,5
26 32 ORL 20 PG9 L. Gray code RAL 7035 10 70 8 19 4-8
27 33 ORL 21 PG11 L. Gray code RAL 7035 10 81 8 22 5-10
28 34 ORL 22 PG13,5 L. Gray code RAL 7035 10 89 9 24 6-12
29 35 ORL 23 PG16 L. Gray code RAL 7035 10 107 9 27 10-14
30 36 ORL 24 PG21 L. Gray code RAL 7035 10 124 11 33 13-18
31 37 ORB 19 PG7 Black code RAL 9005 10 57 8 15 3-6,5
32 38 ORB 20 PG9 Black code RAL 9005 10 70 8 19 4-8
33 39 ORB 21 PG11 Black code RAL 9005 10 81 8 22 5-10
34 40 ORB 22 PG13,5 Black code RAL 9005 10 89 9 24 6-12
35 41 ORB 23 PG16 Black code RAL 9005 10 107 9 27 10-14
36 42 ORB 24 PG21 Black code RAL 9005 10 124 11 33 13-18

Contact the supplier

ALTINKAYA

ALTINKAYA

Enclosure producer and manufacturer of mechanical elements for electronics

Google Map