Profil 20 x 40

Manufacturer ALUTEC KK s.r.o.
Description Profil 20 x 40, length 100
Part Number 102040-100
Material AlMgSi 0.5F25
Mass 0.0897
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionMaterialMassL [mm]Ix [cm4]Iy [cm4]Wx [cm3]Wy [cm3]Q [kg/m]M [kg]
102040-100Profil 20 x 40, length 100AlMgSi 0.5F250.08971001.425.161.422.580.8970.08970
102040-1000Profil 20 x 40, length 1000AlMgSi 0.5F250.89710001.425.161.422.580.8970.8970

Product Description

Aluminium structural system and accessories, Modul 20, Profiles - groove 5

Contact the supplier

ALUTEC KK s.r.o.

ALUTEC KK s.r.o.

We are ALUTEC KK - the only Czech manufacturer of structural aluminium systems with a tradition since 1994. Conveyors, modular workbenches, fences, covers, hobby products, specialised wholesale of aluminium profiles and accessories, inquiry e-shop and sales offices in 8 other European countries. Send us a non-binding inquiry, give us a call or visit us personally.

Google Map