Thread inserts AMECOIL® - UNC pitch - Standard stainless steel

Manufacturer AMECA
Description Thread inserts AMECOIL® - UNC pitch - Standard stainless steel, range classic, 7/16 - 14, nominal length 3,0 d
Part number 0117161312
CAD models
Please make sure this software has been installed.

Product selection

Article numberNominal diameter dPitch (mm)Bit Ø (mm)Drilling Ø min. (mm)Drilling Ø max. (mm)Taper min ext. Ø (mm)A - Thread fitted (mm)B - Nominal length (x d)B - Nominal length (mm)C - Min drilling depth (mm)D ext ø when free min. (mm)D ext ø when free max. (mm)N - Number of turns when free ± 1/4Range
01100200862 - 560.4532.42.32.52.771.71 d2.184.22.833classic
01100300993 - 480.5292.72.652.83.221 d2.514.93.23.52.8classic
01100401124 - 400.6353.133.153.672.21 d2.845.73.642.8classic
01100501255 - 400.6353.43.333.542.51 d3.17644.43.3classic
01100601386 - 320.7943.83.683.894.542.71 d3.57.14.54.92.8classic
01100801648 - 320.7944.44.344.525.23.41 d4.167.75.25.63.5classic
011010019010 - 241.0585.25.065.286.23.81 d4.829.66.26.62.9classic
011012021612 - 241.0585.85.725.926.864.41 d5.4810.36.87.23.5classic
01101402501/4 - 201.276.76.626.8685.11 d6.3512.188.43.4classic
01151603125/16 - 181.4118.48.248.499.776.51 d7.9214.39.710.24classic

Documentation

Contact the supplier

AMECA

AMECA

Universal solutions in mechanical fastening

Google Map