EN3155-008

Manufacturer AMPHENOL SOCAPEX
Description EN3155-008 M22-22
Part number 600880-81
Contact type Pin
Contact Size 22
AWG 22
Contact termination CRIMP
Cable - Code ASD 004
Cable section (mm²) 0,40
Cable current (A) 5
Base material Brass
Underplating material Nickel
Mating area plating Gold
Connector series EN3545, EN3645, EN4165
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

AMPHENOL SOCAPEX

AMPHENOL SOCAPEX

Designer and manufacturer of interconnect solutions (connectors, contacts & harnesses) for military, aerospace and industrial harsh environment applications

Google Map