OSRAM OSLON® Square, GW CSSRM3.PM

Manufacturer ams OSRAM
Description OSRAM OSLON® Square, GW CSSRM3.PM-N8P1-A535-1, ΦV = 350 ... 380 lm, 4000 K (IF = 700 mA)
Manufacturer Part Number Q65113A3198
Package SMT ceramic package with silicone lens
Typ. Radiation 120° (Lambertian emitter)
Color temperature 2200K - 6500K
CRI 70 (min.), 72 (typ.), R9: -40 (min.)
ESD 8 kV acc. to ANSI/ESDA/JEDEC JS-001 (HBM, Class 3B)
Luminous Flux typ. 357 lm @ 4000 K, 85 °C
Luminous efficacy typ. 182 lm/W @ 4000 K, 85 °C
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Fifth generation of OSLON Square with enhanced performance. Most compact high-power LED with well known superior robustness, high reliability, long lifetime and low thermal resistance.

Documentation

Contact the supplier

ams OSRAM

ams OSRAM

ams OSRAM is a global leader in optical solutions. We offer a unique product and technology portfolio for sensing, illumination and visualization: from prime-quality light emitters and optical components to micro-modules, light sensors, ICs and related software.

Google Map