DH Series: Double Flap Dump Valves for Airlocking & Discharging

Low Cost, Highly Effective Airlock in Vaccum or Pressure Conditions

Manufacturer Anval
Description Designed for total sealing, continuous uninterrupted discharge, with long life and minimal maintenance, 200mm Opening Size, Gravity Type Cast Iron Construction, Single or Double Flap with Labyrinth Shaft Sealing
Part Number DH200
E-Shop link https://configurator.anval.net/
Material Cast Iron FG200
Seals Labyrinth Seals
Capacity Range Upto 2.13 m3 /hr Max.
Certification CE
Standard Painting Poly Urethane B53 Dark Grey Blue or Eq.
CAD models
Please make sure this software has been installed.

Product selection

Product Description

DH Series can be effectively utilised in either vacuum or pressurised conditions. Designed to be handle irregular, lumpy, Stingy materials efficiently, with an emphasis on total sealing and continuous uninterrupted discharge. The DH series dump valve range assures a long service life with minimal maintenance and operates even without power.

Contact the supplier

Anval

Anval

Anval is a designer, manufacturer and supplier of feeders and airlocks for powder and bulk materials handling applications across industries. Anval has an extensive range of Rotary Valves, Rotary Floating Shoe Valves, Rotary Easy Clean Valves, Rotary Self-Clean Valves, Dump Valves and Slide Gates used in a wide range of applications from heavy minerals, Food, Pharmaceuticals, Chemicals, and simple Dust Collection.

Google Map