APORE
By APORE

2-jaw parallel-acting grippers

Manufacturer APORE
Description 2-jaw parallel-acting grippers, stroke 2*2,3mm
Part Number GS-10
Weight [g] 45
CAD models
Share

Product selection

Index Selector Part Number Description Force [N] Stroke [mm] Weight [g]
1 1 GS-10 2-jaw parallel-acting grippers, stroke 2*2,3mm 28-36 2*2.3 45
2 2 GS-10-NC 2-jaw parallel-acting grippers, stroke 2*2,3mm NC 40-24 2*2.3 45
3 3 GS-10-NO 2-jaw parallel-acting grippers, stroke 2*2,3mm NO 18-46 2*2.3 45
4 4 GS-16 2-jaw parallel-acting grippers, stroke 2*3,4mm 86-100 2*3.4 98
5 5 GS-16-NC 2-jaw parallel-acting grippers, stroke 2*3,4mm NC 116-70 2*3.4 99
6 6 GS-16-NO 2-jaw parallel-acting grippers, stroke 2*3,4mm NO 60-126 2*3.4 99
7 7 GS-20 2-jaw parallel-acting grippers, stroke 2*5,2mm 186-212 2*5.2 207
8 8 GS-20-NC 2-jaw parallel-acting grippers, stroke 2*5,2mm NC 228-170 2*5.2 209
9 9 GS-20-NO 2-jaw parallel-acting grippers, stroke 2*5,2mm NO 134-264 2*5.2 209
10 10 GS-25 2-jaw parallel-acting grippers, stroke 2*7,2mm 254-282 2*7.2 365
11 11 GS-25-NO 2-jaw parallel-acting grippers, stroke 2*7,2mm NO 190-346 2*7.2 369
12 12 GS-32 2-jaw parallel-acting grippers, stroke 2*11mm 430-500 2*11 345
13 13 GS-40 2-jaw parallel-acting grippers, stroke 2*15mm 614-700 2*15 1155

Documentation

Contact the supplier

APORE

APORE

Manufacturer of profile technology

Google Map