Arduino Yún Rev 2

The Yún Rev 2, Linux powered board with the Arduino simplicity, is the perfect board for your IoT projects!

Manufacturer Arduino
Description Arduino Yún Rev 2
Part Number ABX00020
Operating Voltage 5V
Digital I/O Pins 20
Flash Memory 32 KB (of which 4 KB used by bootloader)
SRAM 2.5 KB
Clock Speed 16 MHz
Microcontroller ATmega32U4
DC Current per I/O Pin 40 mA on I/O Pins; 50 mA on 3,3 Pin
EEPROM 1 KB
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionOperating VoltageDigital I/O PinsFlash MemorySRAMClock SpeedMicrocontrollerDC Current per I/O PinEEPROMInput VoltagePWM OutputAnalog I/O Pins
ABX00020Arduino Yún Rev 25V2032 KB (of which 4 KB used by bootloader)2.5 KB16 MHzATmega32U440 mA on I/O Pins; 50 mA on 3,3 Pin1 KB5V712

Product Description

The Yún rev. 2 with the power of a Linux based system that enables advanced network connections and applications.
Connection to your WiFi or wired network is simple thanks to the Yún Web Panel and the dedicated ''YunFirstConfig'' sketch. The Web panel allows you to manage your shield preferences and upload your sketch. The Yún rev. 2 uses the Bridge library and so extends the board capabilities by using the Linux processor.

As always, every element of the platform – hardware, software and documentation – is freely available and open-source. This means that you can learn exactly how it's made and use its design as the starting point for your own projects.

Contact the supplier

Arduino

Arduino

Google Map