Single acting quick release pin 19113B (mm)

Manufacturer ARV
Description Single acting ball lock pin 19113B, Nominal Ø 14 mm, Grip length 15 mm
Part number 19113 C 14 B 15
Material Tempered stainless
CAD models
Please make sure this software has been installed.

Product selection

Grip length (mm)
Standard length after grip (mm)
12.8
Extra length (In addition to the standard length) (mm)
Material
4 balls option

Contact the supplier

ARV

ARV

Quick release pin

Google Map