Single acting quick release pin 19116B (inch)

Manufacturer ARV
Description Single acting ball lock pin 19116B, Nominal Ø 7/8 inches, Grip length 4/10 inches
Part number 19116 C 14 B 4
Material Tempered stainless
CAD models
Please make sure this software has been installed.

Product selection

Nominal diameter (1/16 inch)A (mm)B (mm)C (mm)D (mm)E (mm)F (mm)G (mm)H (mm)R (mm)J (mm)K (mm)L (mm)M (mm)N (mm)O (mm)P (mm)
34.745.596.66.5112022.3142.631931.6100.51.8
46.277.377.36.5112022.3143.531932100.51.8
57.889.38.36.5112022.3143.531932.5100.51.8
69.4711.139.27.65142525154.432633.51212
711.0212.939.57.65142525154.432633.81212
812.6415.211.611.05183429.3196.7326541812
914.231712.711.05183429.3197.7326541812
1015.811914.511.5224033.1238.232655.55221.52
1218.9922.516.87515244737.8289.333656.74241.53
1422.1726.218.87517.8305542.531.59.333658.73261.53
Grip length (1/10 inch)
Standard length after grip (1/10 inch)
7.431
Extra length (In addition to the standard length) (1/10 inch)
Material
4 balls option

Contact the supplier

ARV

ARV

Quick release pin

Google Map