Round Wire Compression Springs - Stainless Steel - Metric

Manufacturer ASRAYMOND
Description Round Wire Compression Spring - Outside diameter : 5.4 mm, Wire diameter : 0.4 mm, Free length : 53 mm
Part number D21090
Material Stainless Steel
CAD models
Please make sure this software has been installed.

Product selection

Catalog NumberOutside Diameter
OD (mm)
Wire Diameter
d (mm)
Free Length
L (mm)
Load Length
L1 (mm)
Solid Height
approx. Sh (mm)
Load (N)Spring Rate
(N/mm)
Material Specification
D201001.20.221.41.32.144.09301, 302 or 304 per DIN 17224 or EN 10270-3 or JIS G4314 SUS 302/304 or AMS 5688
D201101.20.22.71.91.72.142.6301, 302 or 304 per DIN 17224 or EN 10270-3 or JIS G4314 SUS 302/304 or AMS 5688
D201201.20.23.92.62.32.141.69301, 302 or 304 per DIN 17224 or EN 10270-3 or JIS G4314 SUS 302/304 or AMS 5688
D201301.20.25.53.63.12.141.15301, 302 or 304 per DIN 17224 or EN 10270-3 or JIS G4314 SUS 302/304 or AMS 5688
D201401.20.27.854.32.140.77301, 302 or 304 per DIN 17224 or EN 10270-3 or JIS G4314 SUS 302/304 or AMS 5688
D201501.40.22.31.51.31.892.36301, 302 or 304 per DIN 17224 or EN 10270-3 or JIS G4314 SUS 302/304 or AMS 5688
D201601.40.23.21.91.71.891.51301, 302 or 304 per DIN 17224 or EN 10270-3 or JIS G4314 SUS 302/304 or AMS 5688
D201701.40.24.62.72.31.890.97301, 302 or 304 per DIN 17224 or EN 10270-3 or JIS G4314 SUS 302/304 or AMS 5688
D201801.40.26.53.73.11.890.67301, 302 or 304 per DIN 17224 or EN 10270-3 or JIS G4314 SUS 302/304 or AMS 5688
D201901.40.29.35.14.31.890.45301, 302 or 304 per DIN 17224 or EN 10270-3 or JIS G4314 SUS 302/304 or AMS 5688

Documentation

Contact the supplier

ASRaymond

ASRaymond

ASRaymond has been a world leader in the design, manufacture, and sale of highly engineered products including springs, precision metal components, assemblies, and custom hardware solutions. From the 1882 Raymond “baby jumper spring” to the 1910 Wright Brothers’ engine valve springs, today ASRaymond supplies billions of precision parts to industries on a global scale.

Google Map