HP- worm gear unit a=100 with clamp connection with motor flange

Quantity Manufacturer Description Part number
1 Atlanta HP- worm gear unit a=100 with clamp connection with motor flange atlanta_5816005_6559501
1 Atlanta motor flange cd=100 6559501
1 Atlanta HP- worm gear unit a=100 with clamp connection without motor flange 5816005
CAD models
Please make sure this software has been installed.

Product selection

Part Number
Description
worm gear unit
connection
clamp connection
centere distance a0 (mm)
100
ratio
4.75
Weight (kg)
37
Jred 10-4 (kg m2)
22.932
Part Number
Description
motor flange
centere distance a0 (mm)
100
D^G7
110
k1
92
r
230
x
8
y
55
f1
140
e
165
G
M10
Weight (kg)
2

Contact the supplier

ATLANTA

ATLANTA

Manufacturer of power transmission components

Google Map