HP- worm gear unit a=63 with clamp connection with motor flange

Quantity Manufacturer Description Part number
1 Atlanta HP- worm gear unit a=63 with clamp connection with motor flange atlanta_5814005_6559301
1 Atlanta motor flange cd=63 6559301
1 Atlanta HP- worm gear unit a=63 with clamp connection without motor flange 5814005
CAD models
Please make sure this software has been installed.

Product selection

Part Number
Description
worm gear unit
connection
clamp connection
centere distance a0 (mm)
63
ratio
4.75
Weight (kg)
11.5
Jred 10-4 (kg m2)
2.535
Part Number
Description
motor flange
centere distance a0 (mm)
63
D^G7
95
k1
62
r
152
x
12.5
y
42
f1
100
e
115
G
M8
Weight (kg)
0.6

Contact the supplier

ATLANTA

ATLANTA

Manufacturer of power transmission components

Google Map