Pinion shaft for gears, with feather key connection, angular teeth

Manufacturer ATLANTA
Description Pinion shaft for gears, with feather key connection, angular teeth
Part number 20 29 120
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Order numberGear size (mm)Modulzxd (mm)dk (mm)b (mm)d1 h6 (mm)d2 (mm)L1 (mm)l1 (mm)l2 (mm)l3 (mm)u (mm)t (mm)Ga (mm)Weight (kg)
20 29 120321.520031.8334.83202026100407.545622.5M 533.420.6
20 29 115322150.417233.537.52520241052813.550622.5M 539.750.5
20 29 02050220042.4446.44252535141631353828M 843.221.21
20 29 33050230063.6667.7252538141631353828M 853.831.25
20 29 32050320063.6669.7302538143631355828M 857.831.33
20 29 43063230063.6667.72528421668014.557.5831M 853.831.5
20 29 42063320063.6669.73028421688014.560831M 857.831.6
20 29 41563415063.6671.74028421738014.565831M 866.831.85
20 29 53080230063.6669.725364818110012.5571039M 1253.832.4
20 29 52080320063.6669.730364818610012.5621039M 1257.872.4

Contact the supplier

ATLANTA

ATLANTA

Manufacturer of power transmission components

Google Map