Angle Nutrunner LTV39

Manufacturer Atlas Copco
Description LTV39-2 R56-10 with square drive 3/8 inch
Part number 8431063335
Angle head centre to side 18 mm
Air consumption at free speed 16 l/s (34 cfm)
Recommended hose size 10 mm
Air inlet thread 1/4 inch
Sound pressure 81 dB(A)
Sound standard ISO15744
Sound uncertainty 3 dB(A)
Vibration standard ISO28927-2
EAC certified Yes
Max working pressure 7 bar (100 psig)
Model type Angle
Shut-off Oui
WEEE 0
EU directives 2006/42/EC
Reversible Yes
Ford certification -
Vibration value <2.5 m/s²
EC standard ISO 11148-6
Sound power 92 dB(A)
Max torque at 6.3 bar soft joint -
Min torque at 6.3 bar soft joint -
Front part interface -
Angle head height 35 mm
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The LTV series angle nutrunner range from Atlas Copco successfully combines two key performance factors – speed and accuracy. Consistently accurate, high-speed tightening complemented by advanced ergonomic design the nutrunner ensures an unmatched level of productivity. Its lightweight design, durable long-life grip and low reaction force make it exceptionally easy to work with.

Features

  • Designed for high speed and small dimensions
  • High torque accuracy
  • Powerful motor
  • Spiral cut angle gears
  • Easy to reverse

Benefits

  • Good accessibility in cramped spaces
  • Consistently high accuracy
  • Highest reliability
  • Comfortable to operate due to low weight

Service Solutions

  • Install your products fast and right at the first time
  • Repair, calibrate or maintain your tools to ensure a durable performance
  • Our experts consultants will help you to optimize your investment through the entire life time

Contact the supplier

Atlas Copco - Assembly Tools and Solutions

Atlas Copco - Assembly Tools and Solutions

Compressor Technique - Construction and Mining Technique - Industrial Technique

  • Atlas Copco Applications Industrielles S.A.

    Atlas Copco Applications Industrielles S.A.
    ZI du Vert Galant
    2, Avenue de l'Eguillette
    BP 7112
    95054 CERGY PONTOISE Cedex
    France
    https://www.atlascopco.com/

Google Map