SureFrame 10 Series standard T-slotted rail 1010C

Manufacturer AutomationDirect Aluminum T-slot rails
Description SureFrame 10 Series standard T-slotted rail 1010C
Part number 1010C
Configuration Code 1010C-090-012.000-090-R000
Profile size 1 x 1 in
Material 6063-T6 anodized aluminum alloy
CAD models
Please make sure this software has been installed.

Product selection

External Id
1010C
Rail Cut Length (inch)
Enter any value between 4.500 in and 90.000 in with an increment of 0.001 in.
Front Angle Cut (°)
Rear Angle Cut (°)

Product Description

SureFrame 10 Series standard T-slotted rail, 6063-T6 anodized aluminum alloy, cut to length permitted, 1 x 1in profile, slot size 6.

Documentation

Contact the supplier

AutomationDirect Aluminum T-slot rails

AutomationDirect Aluminum T-slot rails

Distributors of Automation and Industrial Control Products

Google Map