AVK International A/S
By AVK International A/S

AVK GATE VALVE, FLANGED, ISO top flange, external PUR, replaceable stem sealing

Gas supply

Manufacturer AVK International A/S
Description AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, ISO top flange, external PUR, replaceable stem sealing, NBR, DN 250, Flange drilling PN10
Part Number 15-250-78-00380
CAD models
Share

Product selection

Index Selector Part Number Description DN (mm) Flange drilling Length (mm) H (mm) H3 (mm) Theoretical weight (kg)
1 1 15-250-78-00380 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, ISO top flange, external PUR, replaceable stem sealing, NBR, DN 250, Flange drilling PN10 250 PN10 250 617 869 112
2 2 15-250-78-01380 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, ISO top flange, external PUR, replaceable stem sealing, NBR, DN 250, Flange drilling PN16 250 PN16 250 617 869 112
3 3 15-300-78-00380 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, ISO top flange, external PUR, replaceable stem sealing, NBR, DN 300, Flange drilling PN10 300 PN10 270 691 972 162
4 4 15-300-78-01380 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, ISO top flange, external PUR, replaceable stem sealing, NBR, DN 300, Flange drilling PN16 300 PN16 270 691 972 162
5 5 15-350-78-00380 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, ISO top flange, external PUR, replaceable stem sealing, NBR, DN 350, Flange drilling PN10 350 PN10 290 907 1221 223
6 6 15-350-78-01380 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, ISO top flange, external PUR, replaceable stem sealing, NBR, DN 350, Flange drilling PN16 350 PN16 290 907 1221 223
7 7 15-400-78-00380 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, ISO top flange, external PUR, replaceable stem sealing, NBR, DN 400, Flange drilling PN10 400 PN10 310 951 1241 243
8 8 15-400-78-01380 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, ISO top flange, external PUR, replaceable stem sealing, NBR, DN 400, Flange drilling PN16 400 PN16 310 951 1241 243

Documentation

Contact the supplier

AVK International A/S

AVK International A/S

AVK International A/S offers an extensive range of valves, hydrants and accessories for water supply, gas supply, wastewater treatment and fire protection to the markets in our geographical region covering Continental Europe, Russia, Central Asian and Caucasian countries and North Africa.We are certified according to ISO 9001 as well as ISO/TS 29001, the industry-specific standard for the oil and gas industry. Moreover, we are certified to the ISO 14001 standard for environmental management, and the OHSAS 18001 standard for Occupational Health and Safety.

Google Map