AVK International A/S
By AVK International A/S

AVK GATE VALVE, FLANGED, position indicator and handwheel

Wastewater treatment

Manufacturer AVK International A/S
Description AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, position indicator and handwheel, DN 50, Flange drilling PN10/16
Part Number 06-050-35-013
CAD models
Share

Product selection

Index Selector Part Number Description DN (mm) Flange drilling Length (mm) D (mm) H (mm) H3 (mm) Theoretical weight (kg)
1 1 06-050-35-013 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, position indicator and handwheel, DN 50, Flange drilling PN10/16 50 PN10/16 150 180 329 412 13
2 3 06-065-35-013 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, position indicator and handwheel, DN 65, Flange drilling PN10/16 65 PN10/16 170 225 355 448 16
3 4 06-080-35-013 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, position indicator and handwheel, DN 80, Flange drilling PN10/16 80 PN10/16 180 225 382 482 20
4 5 06-100-35-013 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, position indicator and handwheel, DN 100, Flange drilling PN10/16 100 PN10/16 190 280 414 524 27
5 6 06-150-35-013 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, position indicator and handwheel, DN 150, Flange drilling PN10/16 150 PN10/16 210 320 540 683 50
6 7 06-200-35-003 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, position indicator and handwheel, DN 200, Flange drilling PN10 200 PN10 230 360 688 858 71
7 8 06-250-35-003 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, position indicator and handwheel, DN 250, Flange drilling PN10 250 PN10 250 500 780 980 102
8 9 06-300-35-003 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, position indicator and handwheel, DN 300, Flange drilling PN10 300 PN10 270 500 855 1083 110
9 10 06-350-35-003 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, position indicator and handwheel, DN 350, Flange drilling PN10 350 PN10 290 640 930 1190 220
10 2 06-400-35-003 AVK GATE VALVE, FLANGED - EN 558-2 S.14/DIN F4, position indicator and handwheel, DN 400, Flange drilling PN10 400 PN10 310 640 940 1248 240

Documentation

Contact the supplier

AVK International A/S

AVK International A/S

AVK International A/S offers an extensive range of valves, hydrants and accessories for water supply, gas supply, wastewater treatment and fire protection to the markets in our geographical region covering Continental Europe, Russia, Central Asian and Caucasian countries and North Africa.We are certified according to ISO 9001 as well as ISO/TS 29001, the industry-specific standard for the oil and gas industry. Moreover, we are certified to the ISO 14001 standard for environmental management, and the OHSAS 18001 standard for Occupational Health and Safety.

Google Map