AVK International A/S
By AVK International A/S

AVK WALL POST INDICATOR, For AVK post indicator valves

Fire Protection

Manufacturer AVK International A/S
Description AVK WALL POST INDICATOR, For AVK post indicator valves, UL/ULC and FM, DN 50
Part Number 34-050-80-00010010
CAD models
Share

Product selection

Index Selector Part Number Description DN (mm) Theoretical weight (kg)
1 1 34-050-80-00010010 AVK WALL POST INDICATOR, For AVK post indicator valves, UL/ULC and FM, DN 50 50 29
2 2 34-065-80-00010010 AVK WALL POST INDICATOR, For AVK post indicator valves, UL/ULC and FM, DN 65 65 29
3 3 34-080-80-00010010 AVK WALL POST INDICATOR, For AVK post indicator valves, UL/ULC and FM, DN 80 80 29

Documentation

Contact the supplier

AVK International A/S

AVK International A/S

AVK International A/S offers an extensive range of valves, hydrants and accessories for water supply, gas supply, wastewater treatment and fire protection to the markets in our geographical region covering Continental Europe, Russia, Central Asian and Caucasian countries and North Africa.We are certified according to ISO 9001 as well as ISO/TS 29001, the industry-specific standard for the oil and gas industry. Moreover, we are certified to the ISO 14001 standard for environmental management, and the OHSAS 18001 standard for Occupational Health and Safety.

Google Map