CRANK HANDLES

with revolving cylindrical handle and fit bushing

Manufacturer Bäcker GmbH & Co. KG
Description CRANK HANDLES
Item number BK38.0229.065D05
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PLACOGRIP® Crank handles with revolving cylindrical handle and fit bushing

STANDARD MATERIAL
Reinforced polyamide

HUB BUSHING
Steel zinc plated moulded, with tolerance H10

*dm - The Hub bushing can be drilled later up to the maximum diameter (dm)

Special thread inserts upon request

STANDARD COLOR
Black
Further RAL – or special colors upon request

Contact the supplier

Bäcker GmbH & Co. KG

Bäcker GmbH & Co. KG

Manufacturer and supplier of technical standard parts, operating elements made of plastic and metal as well as individual solutions made of plastic for the industry.

Google Map